IESNA:LM-63-2002
[TEST]P1644910
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-26)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA6E-830-U-T3-HSS
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 6SQUARE 373W 80CRI 3000K FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (96) 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 3.10A 372.6W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]31023.3
TILT=NONE
96 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 372.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 58 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
3380.7 3317.1 3144.4 2983.9 2923.3 2941.5 3014.2 3232.3 3620.0 4204.7 5019.6 6031.4 6912.9 7761.1 8548.7 9430.3 
10369.4 11320.6 12502.0 13638.0 14483.2 15089.0 15558.6 15652.5 14810.3 12941.3 9924.1 4986.3 1741.9 596.8 339.3 230.2 136.3 
63.6 0.0 0.0 0.0 
3380.7 3311.0 3147.5 2986.9 2920.3 2938.4 3011.1 3217.1 3580.7 4189.6 5010.5 5967.8 6915.9 7788.4 8569.9 9451.5 
10408.7 11381.2 12574.7 13716.8 14555.9 15158.7 15655.5 15691.9 14931.5 13077.6 10024.0 5055.9 1811.5 630.1 360.5 248.4 148.4 
72.7 0.0 0.0 0.0 
3380.7 3311.0 3165.6 3014.2 2947.5 2965.7 3029.3 3199.0 3532.2 4077.5 4837.8 5764.8 6725.1 7579.4 8424.5 9309.1 
10251.2 11326.6 12550.5 13804.6 14892.1 15622.2 16143.3 16379.5 15861.5 14210.5 11011.6 6122.3 2314.4 960.3 515.0 321.1 
196.9 127.2 42.4 0.0 0.0 
3380.7 3335.3 3208.1 3080.8 3023.3 3035.4 3086.9 3205.0 3468.6 3892.7 4534.9 5355.8 6298.0 7194.6 8097.4 9015.3 
10002.8 11078.2 12359.6 13762.2 15134.5 16379.5 17288.3 17924.5 17873.0 16640.1 13919.7 9509.0 4080.5 1514.7 820.9 466.5 
275.7 181.8 75.7 0.0 0.0 
3380.7 3338.3 3244.4 3150.5 3114.1 3135.3 3195.9 3268.6 3438.3 3762.4 4195.6 4849.9 5728.4 6570.6 7515.7 
8470.0 9481.8 10632.9 12014.3 13516.8 15301.1 16991.5 18521.3 19708.8 20217.7 19708.8 17557.9 13916.7 8470.0 3295.9 
1381.4 763.4 390.8 196.9 72.7 0.0 0.0 
3380.7 3350.4 3289.8 3241.4 3241.4 3295.9 3362.5 3441.3 3556.4 3765.4 4080.5 4489.5 5104.4 5907.2 6746.3 
7706.6 8836.5 10099.8 11581.1 13316.9 15258.7 17324.7 19260.4 20905.3 21980.8 22201.9 21350.7 18899.9 14431.7 8554.8 
2814.2 905.8 351.4 148.4 42.4 3.0 0.0 
3380.7 3377.7 3356.5 3350.4 3398.9 3483.7 3592.8 3732.1 3892.7 4080.5 4319.8 4622.7 4992.3 5522.5 6261.6 
7100.7 8076.2 9342.4 10866.2 12523.2 14571.0 16631.0 18827.2 20905.3 22629.0 23934.7 24867.7 24804.1 22659.3 17230.8 
9775.6 3986.6 854.3 251.4 69.7 6.1 0.0 
3380.7 3380.7 3371.6 3380.7 3438.3 3538.2 3674.6 3832.1 4007.8 4213.8 4456.1 4743.9 5098.3 5540.6 6252.5 
7088.6 7967.1 9172.8 10669.3 12411.1 14404.4 16594.6 18697.0 20678.1 22471.5 23910.4 24934.3 25101.0 23144.0 17960.8 
10224.0 5019.6 1136.0 306.0 75.7 9.1 0.0 
3380.7 3395.9 3405.0 3447.4 3538.2 3665.5 3835.1 4032.0 4250.1 4510.7 4819.6 5146.8 5446.7 5831.4 6410.0 
7152.2 7903.5 9036.5 10605.7 12393.0 14377.2 16446.2 18315.3 19942.0 21477.9 22789.6 23825.6 24140.7 22289.7 16431.0 
9578.7 4377.4 1463.2 412.0 112.1 18.2 0.0 
3380.7 3389.8 3423.1 3495.8 3623.1 3795.7 3992.6 4219.8 4465.2 4746.9 5071.1 5383.1 5695.1 6101.1 6685.7 
7376.4 8167.0 9366.7 10911.6 12720.1 14586.2 16373.5 17897.2 19363.4 20766.0 21926.2 22692.6 22286.7 19024.1 12771.6 
6961.4 2272.0 678.6 333.2 166.6 33.3 0.0 
3380.7 3368.6 3411.0 3498.9 3638.2 3823.0 4035.1 4256.2 4471.3 4713.6 4965.1 5183.2 5452.8 5807.2 6301.0 
6937.1 7761.1 8936.5 10399.7 11926.4 13538.0 15046.6 16446.2 18063.8 19620.9 20911.4 21356.7 19657.3 14501.4 8333.7 
3429.2 875.5 263.6 109.1 42.4 18.2 0.0 
3380.7 3392.8 3435.2 3529.2 3677.6 3859.4 4062.3 4283.5 4489.5 4707.6 4928.7 5116.5 5340.7 5640.6 6107.1 
6676.6 7521.8 8618.4 9899.8 11211.5 12611.1 13638.0 14586.2 15531.3 16143.3 16467.4 16028.1 14080.3 9951.3 5461.9 
2102.3 548.3 175.7 57.6 21.2 12.1 0.0 
3380.7 3371.6 3414.0 3495.8 3638.2 3810.9 4016.9 4216.8 4407.7 4604.6 4795.4 4943.9 5119.6 5398.2 5819.3 
6410.0 7149.2 8021.6 8872.9 9618.1 10248.2 10481.5 10475.4 10393.6 10084.6 9654.4 8891.1 7497.6 5134.7 2590.1 711.9 
212.1 69.7 24.2 12.1 6.1 0.0 
3380.7 3395.9 3420.1 3489.8 3611.0 3768.5 3950.2 4107.8 4271.3 4401.6 4519.7 4610.6 4650.0 4589.4 4310.7 
3853.3 3286.8 2635.5 1947.9 1345.0 917.9 639.2 484.7 381.7 296.9 227.2 178.7 139.3 109.1 78.8 57.6 36.4 21.2 12.1 9.1 6.1 0.0 
3380.7 3383.8 3392.8 3435.2 3541.3 3662.4 3789.7 3889.6 3910.9 3747.3 3320.1 2684.0 1963.0 1278.4 814.9 611.9 536.2 
487.7 439.3 387.8 336.3 290.8 245.4 209.0 175.7 139.3 109.1 87.9 66.6 48.5 33.3 21.2 15.1 12.1 6.1 6.1 0.0 
3380.7 3395.9 3386.8 3411.0 3471.6 3547.3 3553.4 3362.5 2811.2 2090.2 1369.3 878.5 690.7 611.9 554.4 496.8 439.3 
384.7 333.2 284.8 242.3 206.0 175.7 151.5 130.3 106.0 81.8 63.6 48.5 36.4 24.2 15.1 12.1 9.1 6.1 6.1 0.0 
3380.7 3392.8 3371.6 3368.6 3386.8 3356.5 3056.6 2335.6 1581.3 1011.8 796.7 717.9 633.1 557.4 481.7 418.0 354.4 296.9 
245.4 203.0 166.6 142.4 124.2 112.1 96.9 84.8 72.7 54.5 42.4 33.3 24.2 15.1 9.1 6.1 6.1 3.0 0.0 
3380.7 3368.6 3341.3 3314.1 3271.7 3017.2 2347.7 1526.8 954.2 811.9 760.4 693.7 596.8 499.8 412.0 336.3 275.7 224.2 184.8 
154.5 133.3 118.1 106.0 93.9 81.8 72.7 60.6 51.5 39.4 30.3 21.2 15.1 9.1 6.1 3.0 0.0 0.0 
3380.7 3353.5 3329.2 3292.9 3174.7 2662.8 1802.4 1078.4 836.1 784.6 730.1 642.2 542.2 436.2 345.3 272.6 224.2 184.8 151.5 
130.3 118.1 106.0 93.9 81.8 72.7 63.6 51.5 42.4 33.3 27.3 21.2 12.1 6.1 3.0 0.0 0.0 0.0 
3380.7 3353.5 3329.2 3289.8 3120.2 2444.7 1535.9 939.1 811.9 766.4 696.7 596.8 487.7 381.7 299.9 239.3 199.9 163.6 136.3 118.1 
103.0 93.9 81.8 75.7 63.6 54.5 42.4 30.3 24.2 21.2 18.2 12.1 9.1 3.0 0.0 0.0 0.0 
3380.7 3326.2 3302.0 3262.6 3047.5 2272.0 1393.5 890.6 796.7 745.2 663.4 560.4 451.4 342.3 269.6 218.1 181.8 151.5 127.2 106.0 
93.9 81.8 72.7 63.6 54.5 45.4 33.3 24.2 18.2 15.1 12.1 9.1 6.1 0.0 0.0 0.0 0.0 
3380.7 3317.1 3292.9 3253.5 3041.4 2284.1 1387.4 878.5 796.7 742.2 654.3 554.4 439.3 336.3 263.6 212.1 175.7 148.4 124.2 103.0 
90.9 78.8 69.7 60.6 51.5 42.4 30.3 21.2 15.1 15.1 12.1 9.1 6.1 0.0 0.0 0.0 0.0 
